Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

UI-8-10 input reads only 5 volts dc when dip switch is set for 10 volt input.

Issue

UI-8-10 input reads only 5 volts dc  when dip switch is set for 10 volt input.

Environment

  • UI-8-10
  • Input

Cause

Improperly configured input.

Resolution

Page 40 of IO Module System Reference Guide states. 

The 0-10V range allows connection to signals up to 10.00V. In this mode the circuit
actually uses the same input measuring circuit as the 0-5V range, however, it divides the
voltage present by two thereby limiting the internal circuitry to 0-5V. When you read a 0-
10V input the actual reading will be 0-5V. You must adjust your readings for the higher
range via formula. This is accomplished by applying a conversion factor to the reading.
When creating a 10V InfinityInput, set the Conversion to ElecValue * 2.
 

When using the 10V mode be sure to set the Reference resistor switch to Off.
 

Note: Setting the Reference Resistor enable switch to ‘ON’ and setting the Range
to ‘10V’ is invalid. Switching to 10V inputs dramatically lowers the impedance of
the input to 4.4 KΩ.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 08:45 AM
Updated by: