Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

UTC Setting in Controller keeps returning to 0 after being after committing changes to Controller Configuration

Issue

Once the controllers UTC setting is set and and committed in the Controller Configuration webpage, when they are rechecked they have returned to the default setting of 0.

Product Line

Andover Continuum

Environment

  • CX99xx
  • CX9680
  • ACX57xx
  • BCX9640
  • BCX9680
  • CX9702

Cause

This is a known issue.

Resolution

Since the controllers UTC setting cannot be set properly from the controller web page, it must be set from a Plain English program in the controller. 

See Set the UTCOffset of a controller using a PE program.

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
yesterday
Updated by:
 
Contributors