Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Valve VF208W and Glycol

Issue

Is it possible to use the VF208W valve in applications with a glycol content up to 50%?

Environment

VF208W

Cause

Some valves are not suitable for use in applications with glycol content in media.

Resolution

The VF208W can be used in applications with deaerated water with glycol-type antifreeze agent (max 50%)

Tags (2)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 09:56 AM
Updated by: