Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Virtual Box fails to install Virtual Adapter due to Security or Anti-virus Software.

Warning

Potential for Data Loss: The steps detailed in the resolution of this article may result in a loss of critical data if not performed properly. Before beginning these steps, make sure all important data is backed up in the event of data loss. If you are unsure or unfamiliar with any complex steps detailed in this article, please contact Product Support Services for assistance.


Issue

V-Box fails to install network interface/Virtual Adapter during Project Configuration Tool Installation.

Environment

OrcaleVM VirtualBox, Project Configuration Tool

Cause

Some security or anti-virus software prevents V-Box from installing virtual adapter during PCT/V-Box installation or prevent PCT from connecting to a virtual adapter.

 

For Example:

The anti-virus software flags V-Box file as possible threat.

Resolution

  1. Uninstall or Disable security and Anti-virus software.
  2. Install PCT.
  3. Install or Enable the software after PCT works properly.
Tags (3)
Version history
Revision #:
1 of 2
Last update:
‎2018-09-10 07:11 AM
Updated by: