Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Webstation not showing images and formatting is missing

Issue

When Webstation is opened, no images are shown and formatting (styling) is missing

Environment

Webstation

Cause

The Webstation application doesn't have access to or can't parse the stylesheet

Resolution

1: Uninstall Webstation (including hotfixes)

2: Install Webstation by right clicking the installer and selecting "Run as administrator"

3: Run "Webstation Corrections"

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-11 12:01 PM
Updated by: