Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

What are the return codes for the SendEmail function

Issue

How to troubleshoot email from controller

Environment

CX 9680

BCX 4040, 4000

BCX 9640

Cause

Troubleshooting SendEmail function.

Resolution

Below are the error codes that can be returned when using the SendEmail function.

Sample code:

Example 1

Program File
'Fall-thru program that sends a simple email message to a recipient

Numeric EmailStatus

Sending:
EmailStatus = SendEmail ("addr1@abc.com", "Lights", "We need to
save energy")

Checking:
If EmailStatus is 0 then EmailErrorString = Success"

 

 

Error Code

Description

0

No error

1

Not called from a program

2

Illegal argument value

3

Illegal argument count

4

Not enough memory to complete the operation

11

Failed to create SMTP user session to the email server

13

Email queue is temporarily full. The user should retry later

14

Cannot connect to the email serve

15

Error in sending the sender information

16

Error in sending the TO recipient information

17

Error in sending the CC recipient information

18

Error in sending the BCC recipient information

19

Error in sending the subject

20

Error in sending the message

21

Error in sending the end-of-message

22

Error in disconnecting from the SMTP server

23

Failed to resolve SMTP server address

24

Invalid dialup settings

25

Failed to connect remote SMTP server

26

Modem port is in use

27

Email settings are not configured

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: