Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

What does the DMS-35 look like and what do the power connector and communications trunk connector look like?

Issue

A mothballed government building is being put back into use.  It uses a DMS-35 with some Microsmart controllers for building automation and control.  What does the DMS-35 look like and what are its dimensions?  The customer wants to install power and communications to it.  The connectors for these cables are missing.  What do they look like?

Environment

DMS-35

Cause

n/a

Resolution

Digital photos of a DMS-35 are provided.

Scanned images of the obsolete installation guideline (portions thereof) are provided.

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
‎2018-09-10 03:24 AM
Updated by:
 
Contributors