Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

What is the current firmware revision for a Network 8000 GCM and is an upgrade kit available?

Issue

What is the current firmware revision for a Network 8000 GCM and is an upgrade kit available?

Environment

Network 8000 GCM

Cause

Looking for a firmware upgrade part number.

Resolution

The following table lists the part number and upgrade kit part number for the system firmware installed in each version of the GCM, LCM and similar type controllers.
The listing of a particular device part number, EPROM part number or Firmware Upgrade Kit part number does not guarantee that the specific item can be ordered.

Update - 12/31/2011 - All firmware kits listed below are now obsolete and can no longer be purchased.
 

GCM / LCM Model Current Version
 
EPROM Part Number Firmware Upgrade Kit
GCM-84x1x (GCS Version) 5.4 PROM-12-100/200/300 GCMA-120-054
GCM-84x2x (ASD Version) 5.41A PROM-12-120/220/330 GCMA-137-054
GCM-85x1x (GCS-CCL Version) 4.7C PROM-12-110/120/130 GCMA-132-047
GCM-85x2x (ASD-CCL Version) 4.7AC PROM-12-140/240/340 GCMA-141-047
GCMA-114 4.2 PROM-19-100 GCMA-130-042
LCM-84x1x (8k EEPROM) 5.4 PROM-23-100/200/300 LCMA-138-054
LCM-85xxx (CCL Version) 4.7C PROM-23-110/210/310 LCMA-141-047
LCM-88x1x (32k EEPROM) 5.4 PROM-23-100/200/300 LCMA-138-054
GCS-xxxxx 4.0 PROM-18-120 GCSA-103-040
GIM-2100 4.7G0 PROM-12-130/230/330 GCMA-140-047
GIM-MTECH 4.8G2 PROM-12-150/250/350 GCMA-143-048
GCM-ECH-002 (Echelon NIM) 11.1B PROM-48-204 GCMA-147-111
GCM-86x11 (GCS Version) 5.4 PROM-41-100 GCMA-145-54
GCM-86x21 (ASD Version) 5.4A PROM-41-110 GCMA-146-54
GCM-ECH-001 (Echelon NIM) 11.1B PROM-48-203 GCMA-148-111
GCM-ETH-001 (Ethernet NIM) 11.2T PROM-48-202 GCMA-149-113
LNC-100 5.4GL PROM-41-160 LNCA-100-054
SIM-CCM 5.4G3 PROM-41-120 SIM-CCN-U
SIM-MTECH 5.4GM PROM-41-150 SIM-MTECH-U
SIM-TRANE 5.5GT PROM-41-140 SIM-TRANE-550
SIM-YORK 5.6GY PROM-41-130 SIM-YORK-U
Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: