Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

What is the working range for a thermistor temperature sensor?

Issue

What is the temperature reading range for the STP500?

Environment

All Continuum controllers

STP500 range

STX500 range

STD500 range

Cause

Clarification on read range required.

Resolution

When connected to a Continuum controller the operating temperature range is: -30°F to +230°F, -34°C to +110°C

For readings outside this range, an active sensor with a 4-20mA or 0-10V output should be used.

Tags (1)
Labels (2)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: