Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

When opening the WorkPlace Tech Editor in Workstation the list of Applications is empty or some of the applications are missing.

Issue

When opening the WorkPlace Tech Editor in Workstation the list of Applications is empty or some of the applications are missing.

Environment

WorkStation 1.5.0 and up

Cause

buffer overflow condition

Resolution

When this condition occurs; with the Application list displayed hold down the ALT key and click on the refresh icon  .  This will bring up the following information message.

Click OK and the Application list will be reloaded from the AS and all existing application files will be displayed .

Tags (4)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-11 01:34 PM
Updated by: