Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Where is the HHC software for Inet?

Issue

Need to use the Emulated Hand Held Console software to setup a DPU, can it be downloaded?

Environment

Inet Configuration tool

Windows

Cause

Could not find the HHC software.

Resolution

The HHC software can be found on the Inet install CD under the folder "Support" "HHC"

You can download it direct from this link HHC software

or you can also get it from the Download Center here Link

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-11 12:45 PM
Updated by: