Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Zigbee Driver Error Codes

Issue

Need a description of Zigbee error codes

Environment

SmartStruxure Lite Multi-Purpose Manager

Cause

No list of error codes available

Resolution

Here is a list of all possible error codes

 

Error Code (HEX)

Error Code (Decimal)

Error Description

 

-2

Device offline (communication initiliziation after chaning Ext. Network ID in ZVC)

 

-1

Device not bound

0x00

0

Success. Operation was successful.

0x01

1

Failure. Operation was not successful.

0x02 - 0x7d

2 - 125

Reserved by Ember

0x7e

126

Not authorized. The sender of the command does not have authorization to carry out this command.

0x7f

127

A reserved field/subfield/bit contains a nonzero value.

0x80

128

Malformed command. The command appears to contain the wrong fields or invalid field.

0x81

129

Unsupported cluster command. The specified cluster command is not supported on the device. Command not carried out.

0x82

130

Unsupported general command. The specified general command is not supported on the device.

0x83

131

Unsupported manufacturer cluster command. A manufacturer specific unicast, cluster specific command was received with an unknown manufacturer code, or manufacturer code was recognized but command is not supported.

0x84

132

Unsupported manufacturer general command. A manufacturer specific unicast, ZCL command was received with an unknown manufacturer code, or the manufacturer code was recognized but the command is not supported.

0x85

133

Invalid field. At least one field of the command contains an incorrect value, according to the specification.

0x86

134

Unsupported attribute. The specified attribute does not exist on the device. ( Zigbee Module not fully compatible with Room controller and FW of MPM)

0x87

135

Invalid value. Out of range error, or set to a reserved value.

0x88

136

Read only. Attempt to write a read only attribute.

0x89

137

Insufficient space. An operation failed due to an insufficient amount of free space available.

0x8a

138

Duplicate exists. An attempt to create an entry in a table failed due to a duplicate entry already being present in the table.

0x8b

139

Not found. The requested information could not be found.

0x8c

140

Unreportabble attribute. Periodic reports cannot be issued for this attribute.

0x8d

141

Invalid data type. The data type given for an attribute is incorrect. Command not carried out.

0x8e

142

Invalid selector. The selector for an attribute is incorrect.

0x8f

143

Write only. A request has been made to read an attribute that the requestor is not authorized to read. No action taken.

0x90

144

Inconsistent startup state. Setting the requested values would put the device in an inconsistent state on startup. No action taken.

0x91

145

Defined out of band. An attempt has been made to write an attribute that is present but is defined using an out-of-band method and not over the air.

0x92 - 0xbf

146 - 191

Reserved by Ember

0xc0

192

Hardware failure. An operation was unsuccessful due to a hardware failure.

0xc1

193

Software failure. An operation was unsuccessful due to a software failure.

0xc2

194

Calibration error.  An error occurred during calibration.

0xc3 - 0xff

195 - 255

Reserved by Ember

 

256

Device offline

 

257

Device profile does not match selected device widget in Building Expert

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 09:02 AM
Updated by: